Male Header with A Solder Pin for The Spring Type Connector, Mismatch Prevention 721 Series, 7.5 mm Pitch

Male Header with A Solder Pin for The Spring Type Connector, Mismatch Prevention 721 Series, 7.5 mm Pitch

Please select a 721-200 series connector for the female side spring-type circuit board connector.

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
721-833/001-000
721-835/001-000
721-863/001-000
721-865/001-000
721-866/001-000
Part NumberVolume DiscountDays to Ship RoHSConnector Series Initials Number of cores Allowable Current
(A)
Supported accessories

13 Days or more

10MNO312Mounting Adapter/coding key/Screw

13 Days or more

10MNO512Mounting Adapter/coding key/Screw

13 Days or more

10MNO616Mounting Adapter/coding key/Screw

13 Days or more

10MNO516Mounting Adapter/coding key/Screw

13 Days or more

10MNO616Mounting Adapter/coding key/Screw

Loading...

  1. 1

Basic Information

Connector Shape Square shape Series Initials M·N·O MCS-MIDI Applicable pin/contact Male (plug)
Application For PCB Allowable Voltage(V) 630 Connection direction Angle
Representative standards UL / CUL / CSA Color Light gray Pin pitch(mm) 7.5
Terminal length(mm) 3.8 Insulation materials Nylon 6.6 Flame retardant grade UL94/V0
Contact materials Electrolytic copper Contact surface treatment Tin plating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET