Carbon Fisher (Cable Pulling rod)

Carbon Fisher (Cable Pulling rod)

[Features]
• High-carbon construction makes this product extremely lightweight and deflection resistant.
• The adoption of a high-carbon rod (only the portion closest to the grip is made from FRP) creates a lightweight, bend resistant, and easy to use product.
• Easy hook tip mechanism.
• Unbreakable rubber handle base.
[Application]
• Use for perfect cable pulling operations involving wiring ceilings, floors, confined spaces, and high places.

Part Number

Configured Part Number is shown.

Part Number
DCF-5000L
DCF-5000SL
DCF-6000
DCF-6000L
DCF-8000L
Part NumberVolume DiscountDays to Ship Length when stowed
(cm)
Length when extended
(m)
Number of poles
(Units)
Light presence JAN code Trusco cord

4 Days

68511With light4937897017100421-3106

4 Days

33523With light4937897017117421-3131

4 Days

68613Without light4937897017032421-3149

4 Days

68613With light4937897017124421-3157

Quote

72.5815With light4937897017155421-3211

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support