“Drum Wall & Wire Turntable Set”

“Drum Wall & Wire Turntable Set”

[Features]
- Supports all commonly-used drum sizes.
- Four legs prevent toppling.
- Small, lightweight design for easy carrying.
[Use]
- For pulling out cables.

Part Number

Configured Part Number is shown.

DR-655

Part Number
DR-655
Part NumberVolume DiscountDays to Ship Other features

4 Days

Drum easily spins up to 300kg.

Loading...

  1. 1

Basic Information

Width x depth x height(mm) 665x665x240 Application drum weight(kg) 300 Center pipe outside diameter(mm) Φ 48.7
JAN code 4937897026270 Trusco Code 421-3238

Please check the type/dimensions/specifications of the part DR-655 in the “Drum Wall & Wire Turntable Set” series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tube Reel
    Tube Reel

    Nihon Pisco

    Days to Ship : 3 Days or more

Tech Support