Control Panel Easy Filter (flame-retardant type)

Control Panel Easy Filter (flame-retardant type)

[Features]
- Protects electrical components from oil, mist and dust.
- Holder is equipped with a magnet for easy mounting.
- Perforations allow dirty filters to be easily removed and replaced.
- Replace the filter for more cost efficiency.
[Use]
- For control panel cooling fans, etc.

Part Number

Configured Part Number is shown.

Part Number
T-OCPF-150
T-OCPF-150-S
T-OCPF-200
T-OCPF-200-S
T-OCPF-250
T-OCPF-250-S
T-OCPF-300
T-OCPF-300-S
T-OCPF-350
T-OCPF-350-S
T-OCPF-390
T-OCPF-390-S
T-OCPF-460
T-OCPF-460-S
T-OCPF-550
T-OCPF-550-S
Part NumberVolume DiscountDays to Ship Perforation pitch x width
(mm)
Air resistance
(cc/cm2/sec)
Collection efficiency
(%)
Accessories Other specifications JAN code Trusco cord

4 Days

150x200--Includes holder-4989999367140759-2744

5 Days

150x200----4989999367188759-2752

4 Days

200x20041150Includes holder-4989999261943445-4316

5 Days

200x20041150Includes holderRefill4989999261981445-4359

4 Days

250x20041150Includes holder-4989999261950445-4324

4 Days

250x20041150Includes holderRefill4989999261998445-4367

4 Days

300x20041150Includes holder-4989999261967445-4332

4 Days

300x20041150Includes holderRefill4989999265071445-4375

4 Days

350x200--Includes holder-4989999367157759-2761

4 Days

350x200----4989999367195759-2779

4 Days

390x20041150Includes holder-4989999261974445-4341

4 Days

390x20041150Includes holder-4989999265088445-4383

5 Days

460x200--Includes holder-4989999367164759-2787

Quote

460x200----4989999367201759-2795

4 Days

550x200--Includes holder-4989999367171759-2809

4 Days

550x200----4989999367218759-2817

Loading...

  1. 1

Basic Information

Length(m) 20 Thickness(mm) 0.18 Initial pressure loss(Pa) 34
Number of turns(sheets) 100 Filtration wind speed(m/s) 2.5 Collection efficiency(%) 50
Residual particles(μ) 40 Heat resistance temperature(℃) 140

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support