“Control Panel Filter 2, H Type” (Flame Retardant)

“Control Panel Filter 2, H Type” (Flame Retardant)

[Features]
- Flame retardant.
- Easy installation with a magnet; protects electronic parts from oil, mist, and dust.
- Perforations make it easy to remove dirty filters.
- Externally-mounted; check it for dirt at a glance.
[Use]
- Mount to the control panel air intake to prevent wear and tear on electric components and fans inside the control panel.

Part Number

Configured Part Number is shown.

Part Number
H15100
H20100
H25100
H40100
H46100
H55100
HT15100
HT20100
HT25100
HT30100
HT40100
HT46100
HT55100
Part NumberVolume DiscountDays to Ship Perforation pitch x width
(mm)
Accessories Other specifications JAN code Trusco cord

4 Days or more

150x200Holder included-4560170008566485-6465

4 Days or more

200x200Holder included-4560170008580485-6473

4 Days or more

250x200Holder included-4560170008603485-6481

4 Days or more

390x200Holder included-4560170008665485-6503

4 Days or more

460x200Holder included-4560170008689754-4189

4 Days or more

550x200Holder included-4560170008702754-4197

4 Days or more

150x200-For refill4560170008573485-6511

4 Days or more

200x200-For refill4560170008597485-6520

4 Days or more

250x200-For refill4560170008610485-6538

4 Days or more

300x200-For refill4560170008634485-6546

4 Days or more

390x200-For refill4560170008672485-6554

4 Days or more

460x200Holder included-4560170008696754-4201

4 Days or more

550x200Holder included-4560170008719754-4219

Loading...

  1. 1

Basic Information

Length(m) 20 Thickness(mm) 0.18 Initial pressure loss(Pa) 34
Number of turns 100 Filtration wind speed(m/s) 2.5 Collection efficiency(%) 50
Heat resistance temperature(℃) 140

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support