DDR3 204 PIN SO-DIMM ECC (1.35 V Low Voltage Product)

Edit Part Configuration

Part Number

Configured Part Number is shown.

TS1GSK72W6H

Part Number
TS1GSK72W6H
Part NumberVolume DiscountDays to Ship

82 Days or more

Loading...

  1. 1

Basic Information

Capacity 8GB FSB (base clock) 400MHz or higher to 800MHz or lower Memory module standards SO-DIMM
Types of memory used DDR3-SDRAM Number of pins(Pin) 204 ECC function Present
Access timing 11-11-11

Please check the type/dimensions/specifications of the part TS1GSK72W6H in the DDR3 204 PIN SO-DIMM ECC (1.35 V Low Voltage Product) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support