TK-10 Series Molded Case

Edit Part Configuration

Part Number

Configured Part Number is shown.

Part Number
TK-10-B
TK-10-GR
TK-11-B
TK-11-GR
TK-12-B
TK-12-GR
Part NumberVolume DiscountDays to Ship RoHSHeight H
(mm)
Color Accessories

9 Days or more

1050Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

9 Days or more

1050Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

9 Days or more

1065Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

9 Days or more

1065Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

9 Days or more

1085Main body: Black, Side board: Black, Panel: BlackMounting screw s1 set, 4 rubber feet

9 Days or more

1085Body: Gray, Side board: Gray, Panel: SilverMounting screw s1 set, 4 rubber feet

Loading...

  1. 1

Basic Information

Width W(mm) 155 Depth D(mm) 175 Materials Resin
Intermediate plate Without Circuit Board Installation Indoor Material details Main body and side board: plastic. Panel: colored aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support