• MISUMI is open to support you, but some lead times may be impacted. Read more about our COVID 19 Response

Foot Switch EA153EC-6 (ESCO)

Foot Switch EA153EC-6 (ESCO)

【Product Specifications】
・For electric operation
・Foot pressure-19N
・Ambient temperature-5 to 60℃
・Weight-0.9kg
・Contact-1a1b contact
・Contact capacity-125VAC, 250VAC: 15A125VDC: 0.5A250VDC: 0.25A
・With protection cover
・Dim.-114 x 179 x 137(H)mm
・Specification…With lock function

Edit Part Configuration

Part Number

Configure to get your Part Number

EA153EC-6

Part Number
EA153EC-6
Part NumberVolume DiscountDays to Ship

4 Days

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA153EC-6 in the Foot Switch EA153EC-6 (ESCO) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed