Stainless Steel Band

Stainless Steel Band

【Product Specifications】
・Material-SUS201
・30m/roll
・Contained in the plastic case
・Case dim.-302 x 243mm
・Band thickness-E-3: 0.63mmE-4 to -6: 0.76mm
・Required tool-All dim.: EA463EE-3, -4-3: EA463EE-1, -2, -2A
・Suitable buckle:EA463EJ-3
・Width (mm)…3/8"9.53)
・Load capacity…400kg
・Case color…Yellow

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463E-3

Part Number
EA463E-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463E-3 in the Stainless Steel Band series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support