Stainless Steel Band EA463EB-4

Stainless Steel Band EA463EB-4

【Product Specifications】
・Material-SUS304
・61m/roll
・Required tool-All dim.: EA463EE-3, -4-3: EA463EE-1, -2, -2A
・Suitable buckle:EA463EC-4, EA463ED-4
・Thickness-0.38mm
・Width (mm)…1/2"(12.7)
・Load capacity…272kg

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463EB-4

Part Number
EA463EB-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EB-4 in the Stainless Steel Band EA463EB-4 series.

Additional Products in this Category

Tech Support