Screw Lock Buckle EA463ED-3

Screw Lock Buckle EA463ED-3

【Product Specifications】
・For EA463EB-3 to -6
・Material: -3 and -4: SUS301, -5 and -6: SUS201
・Width (mm)…3/8"(9.53)
・Qty. / unit…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463ED-3

Part Number
EA463ED-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463ED-3 in the Screw Lock Buckle EA463ED-3 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support