Band Tool EA463EE-3

Band Tool EA463EE-3

【Product Specifications】
・Length-170mm
・Weight-1.2kg
・With built-in cutter
・Ratchet type
・For EA463BC, EB
・Pulling capacity-670kgf

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463EE-3

Part Number
EA463EE-3
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EE-3 in the Band Tool EA463EE-3 series.

Additional Products in this Category

Tech Support