Giant Band Tool

Giant Band Tool

【Product Specifications】
・Length-400mm
・Weight-5.3kg
・For EA463EH-10, -12, (old)EH-6
・Applicable up to length of 40 cm, 2,700kgf of pulling
・With built-in cutter

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463EE-6

Part Number
EA463EE-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EE-6 in the Giant Band Tool series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Buckle
    Buckle

    ESCO

    Days to Ship : 4 Days or more

  • PTFE Ball
    PTFE Ball

    Sanplatec

    Days to Ship : 33 Days or more

Tech Support