Band Tool

Band Tool

【Product Specifications】
・Applicable band dim.-3/8(9.53mm)~3/4"(19.05mm)
・Length-335mm
・Weight-1.5kg
・Ratchet type
・For EA463BC-50~-228、EA463E・EB・EG
・With built-in cutter

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463EE-7

Part Number
EA463EE-7
Part NumberVolume DiscountDays to Ship

5 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EE-7 in the Band Tool series.

Additional Products in this Category

Tech Support