Buckle EA463EJ-4

Buckle EA463EJ-4

【Product Specifications】
・Material-SUS201
・For EA463E-3 to -6EA463EG-2 to -6
・Applicable for both single and double clamps
・Width (mm)…1/2"(12.70)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA463EJ-4

Part Number
EA463EJ-4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA463EJ-4 in the Buckle EA463EJ-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support