Tube Type Fuse (Enclosed) fuse EA758ZV-10

Tube Type Fuse (Enclosed) fuse EA758ZV-10

【Product Specifications】
・Rated 250V
・Interrupting capacity-AC-2 (2,500A)
・Nonregenerative type
・Current(A)…50
・A…16
・D…20
・L…75

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-10

Part Number
EA758ZV-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-10 in the Tube Type Fuse (Enclosed) fuse EA758ZV-10 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support