Enclosed Tube Fuse

Enclosed Tube Fuse

【Product Specifications】
・Rated 250V
・Interrupting capacity-AC-2 (2,500A)
・Nonregenerative type
・Current(A)…60
・A…16
・D…20
・L…75
・Weight…43g(per pair)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-11

Part Number
EA758ZV-11
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-11 in the Enclosed Tube Fuse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support