Enclosed Tube Blade Fuse

Enclosed Tube Blade Fuse

【Product Specifications】
・Rated 250V
・Interrupting capacity: -21 to -31: AC-2 (2,500A)-32 to -38: AC-5 (5,000A)
・Nonregenerative type
・AC (A)…20
・A…15
・B…13
・D…16
・L…80
・Qty.…2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-25

Part Number
EA758ZV-25
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-25 in the Enclosed Tube Blade Fuse series.

Additional Products in this Category

Tech Support