Enclosed Tube Fuse

Enclosed Tube Fuse

【Product Specifications】
・Rated 250V
・Interrupting capacity: -21 to -31: AC-2 (2,500A)-32 to -38: AC-5 (5,000A)
・Nonregenerative type
・AC (A)…60
・A…19
・B…16
・D…20
・L…145
・Qty.…2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-29

Part Number
EA758ZV-29
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-29 in the Enclosed Tube Fuse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support