[Blade type] Tube Type Fuse (Enclosed)

[Blade type] Tube Type Fuse (Enclosed)

【Product Specifications】
・Rated 250V
・Interrupting capacity: -21 to -31: AC-2 (2,500A)-32 to -38: AC-5 (5,000A)
・Nonregenerative type
・AC (A)…100
・A…25
・B…20
・D…28
・L…145
・Qty.…2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-31

Part Number
EA758ZV-31
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-31 in the [Blade type] Tube Type Fuse (Enclosed) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support