Enclosed Tube Fuse

Enclosed Tube Fuse

【Product Specifications】
・Rated 250V
・Interrupting capacity-AC-2 (2,500A)
・Nonregenerative type
・Current(A)…20
・A…13
・D…15
・L…50

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZV-7

Part Number
EA758ZV-7
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZV-7 in the Enclosed Tube Fuse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support