Tube fuse (Dia. 5.2 x 20mm) EA758ZW-0.2

Tube fuse (Dia. 5.2 x 20mm) EA758ZW-0.2

【Product Specifications】
・Rated voltage…125V
・Rated current…0.2A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZW-0.2

Part Number
EA758ZW-0.2
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-0.2 in the Tube fuse (Dia. 5.2 x 20mm) EA758ZW-0.2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support