Tube Fuse (Dia. 5.2 x 20mm)

Tube Fuse (Dia. 5.2 x 20mm)

【Product Specifications】
・Rated voltage…125V
・Rated current…0.4A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZW-0.4

Part Number
EA758ZW-0.4
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-0.4 in the Tube Fuse (Dia. 5.2 x 20mm) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support