Tube Fuse

Tube Fuse

【Product Specifications】
・Rated voltage…125V
・Rated current…0.6A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZW-0.6

Part Number
EA758ZW-0.6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-0.6 in the Tube Fuse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support