Tube Fuse (Dia. 5.2 x 20mm), Tube fuse (Dia. 6.4 x 30mm)

Tube Fuse (Dia. 5.2 x 20mm), Tube fuse (Dia. 6.4 x 30mm)

【Product Specifications】
・Time-lag type
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…5A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZW-305

Part Number
EA758ZW-305
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZW-305 in the Tube Fuse (Dia. 5.2 x 20mm), Tube fuse (Dia. 6.4 x 30mm) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tube Fuse
    Tube Fuse

    ESCO

    Days to Ship : 4 Days or more

Tech Support