Tube Fuse (Dia. 5.2 x 20mm)

Tube Fuse (Dia. 5.2 x 20mm)

【Product Specifications】
・Rated voltage…250V
・Rated current…0.6A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-0.6

Part Number
EA758ZX-0.6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-0.6 in the Tube Fuse (Dia. 5.2 x 20mm) series.

Additional Products in this Category

Tech Support