Tube Fuse

Tube Fuse

【Product Specifications】
・Rated voltage…250V
・Rated current…10A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-10

Part Number
EA758ZX-10
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-10 in the Tube Fuse series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support