Glass Tube Fuse (5.2mm Diameter)

Glass Tube Fuse (5.2mm Diameter)

【Product Specifications】
・Rated voltage…250V
・Rated current…12A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-12

Part Number
EA758ZX-12
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-12 in the Glass Tube Fuse (5.2mm Diameter) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support