Glass Tube Fuse (5.2mm Diameter)

Glass Tube Fuse (5.2mm Diameter)

【Product Specifications】
・Electrical properties (Quick acting type)
・For precision equipment and control circuits
・Rated voltage…250V
・Rated current…10A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-210

Part Number
EA758ZX-210
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-210 in the Glass Tube Fuse (5.2mm Diameter) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Tube Fuse
    Tube Fuse

    ESCO

    Days to Ship : 4 Days or more

Tech Support