Fuse [Containing Arc-Extinguishing Material]

Fuse [Containing Arc-Extinguishing Material]

【Product Specifications】
・Electrical properties type B (Normal acting type)
・Rated voltage…250V
・Rated current…10A
・Dim.…Dia. 5.2 x 20mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-26

Part Number
EA758ZX-26
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZX-26 in the Fuse [Containing Arc-Extinguishing Material] series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support