Tube fuse (Dia. 5.2 x 20mm) EA758ZX-5【10 Pieces Per Package】

Tube fuse (Dia. 5.2 x 20mm) EA758ZX-5

【Product Specifications】
・Rated voltage…250V
・Rated current…5A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZX-5

Part Number
EA758ZX-5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

10 Pieces Per Package

4 Days or more

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support