Glass Tube Fuse (6.4mm Diameter)

Glass Tube Fuse (6.4mm Diameter)

【Product Specifications】
・Electrical properties (Quick acting type)
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…1A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZY-201

Part Number
EA758ZY-201
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-201 in the Glass Tube Fuse (6.4mm Diameter) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support