Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZY-204

Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZY-204

【Product Specifications】
・Electrical properties (Quick acting type)
・For precision equipment and control circuits
・Rated voltage…125V
・Rated current…4A

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA758ZY-204

Part Number
EA758ZY-204
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA758ZY-204 in the Tube fuse (Dia. 5.2 x 20mm) Tube fuse (dia. 6.4 x 30mm) EA758ZY-204 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support