Parallel Vinyl Cord (EA940AJ-28)

Parallel Vinyl Cord

【Product Specifications】
・Stranded wire
・Capacity…12A 125V(1.25mm2 x 2 cores)
・Length…20m
・Color…Black

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940AJ-28

Part Number
EA940AJ-28
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AJ-28 in the Parallel Vinyl Cord series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET