Vinyl cord (VSF) EA940AM-122

Vinyl cord (VSF) EA940AM-122

【Product Specifications】
・Material-Wire: copperSheath: vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…300V(1.25mm2 x 1 core)
・Color…White
・Length…20m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940AM-122

Part Number
EA940AM-122
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AM-122 in the Vinyl cord (VSF) EA940AM-122 series.

Additional Products in this Category

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET