Vinyl Insulated Cable (KIV)

Vinyl Insulated Cable (KIV)

【Product Specifications】
・Material-Wire: copperSheath insulation: heat-proof vinyl
・Stranded wire
・Superior in waterproofness, flexibility, workability, and colorability
・Rated temperature-60℃
・Capacity…600V(0.75mm2 x 1 core)
・Color…Blue
・Length…20m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940AN-73

Part Number
EA940AN-73
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AN-73 in the Vinyl Insulated Cable (KIV) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET