Coaxial Cable (5C-2V) EA940AR-15

Coaxial Cable (5C-2V) EA940AR-15

【Product Specifications】
・For receiving 75Ω
・Material-Insulator: Polyethylene, Stranded wire: Copper
・For terrestrial digital media broadcasting (short indoor wiring)
・Dim. (mm)-Dia. 7.4
・Length-50m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940AR-15

Part Number
EA940AR-15
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940AR-15 in the Coaxial Cable (5C-2V) EA940AR-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET