Intermediate Switch

Intermediate Switch

【Product Specifications】
・Rated capacity-3A, 250V
・Dim.-60 x 28 x 19(H)mm
・Compatible cable-VFF.NNFF.FF0.75mm2

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CB-5K

Part Number
EA940CB-5K
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-5K in the Intermediate Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support