Remote Electrical Switch

Remote Electrical Switch

【Product Specifications】
・Rated capacity-10A, 125V (1000W)
・Cord length-2.5m

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CB-6

Part Number
EA940CB-6
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-6 in the Remote Electrical Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support