Waterproof Embedded Switch

Waterproof Embedded Switch

【Product Specifications】
・Rated capacity-15A 300V
・Pull fastening terminal
・Size-75.2x120.2x24.5(D)mm
・Description-Three-way

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CB-72

Part Number
EA940CB-72
Part NumberVolume DiscountDays to Ship

Quote

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support