Intermediate Switch EA940CB-94

Intermediate Switch EA940CB-94

【Product Specifications】
・Rated Capacity …7A・300V
・Compatible Cable …0.75m㎡
・For Bag Beating 、Elliptic Code
・With Bushing
・With Lamp

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CB-94

Part Number
EA940CB-94
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CB-94 in the Intermediate Switch EA940CB-94 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support