Firefly Electrical Switch

Firefly Electrical Switch

【Product Specifications】
・Rated Capacity …15A・100V
・Size …43.6×22.8×26.6(D)mm
・The Green Lamp Will Be Turned On When The Power Is Turned Off
・Description …Single Pole

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CD-301

Part Number
EA940CD-301
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-301 in the Firefly Electrical Switch series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET