Outlet EA940CD-402

Outlet EA940CD-402

【Product Specifications】
・Rated Capacity …15A・125V
・Size …44.4×22.7×29(D)mm
・Plug …1 pcs (Earth )

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CD-402

Part Number
EA940CD-402
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-402 in the Outlet EA940CD-402 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support