Cover Plate EA940CD-486

Cover Plate EA940CD-486

【Product Specifications】
・Material …ABSResin
・Color …White
・1Continuous Use
・Size …70×120×8.8(T)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CD-486

Part Number
EA940CD-486
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-486 in the Cover Plate EA940CD-486 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET