Wall Plate

Wall Plate

【Product Specifications】
・Material …ABSResin
・Color …White
・2Piece
・Size …70×120×8.8(T)mm

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CD-492

Part Number
EA940CD-492
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CD-492 in the Wall Plate series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support