Electrical Outlet

Electrical Outlet

【Product Specifications】
・Rated capacity-15A 125V
・Size-44x22.7x29(D)mm
・Description-With stop escaping

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CE-104

Part Number
EA940CE-104
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-104 in the Electrical Outlet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support