Socket Outlet

Socket Outlet

【Product Specifications】
・Rated capacity-15A 125V
・48 x 110mm.
・Socket -Triple

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CE-112

Part Number
EA940CE-112
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-112 in the Socket Outlet series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support