Embedded Socket Outlet (with Ground Terminal)

Embedded Socket Outlet (with Ground Terminal)

【Product Specifications】
・Rated capacity-15A 125V
・With Earth Terminal.
・Size-48x110mm
・Socket-1 pc with earthing

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CE-122

Part Number
EA940CE-122
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-122 in the Embedded Socket Outlet (with Ground Terminal) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support