Socket Outlet (250V)

Socket Outlet (250V)

【Product Specifications】
・Rated capacity-20A 250V
・Usable for 15A and 20A.
・feed terminal Without
・Size-48x110x29(D)mm
・Suitable for Plate.
・Description-With one earthing(With earthing terminal)

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940CE-137

Part Number
EA940CE-137
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940CE-137 in the Socket Outlet (250V) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support