Key-Operated Switch EA940D-112

Key-Operated Switch EA940D-112

【Product Specifications】
・Common for dia. 22 and dia. 25 holes cut in panel
・2 notches (90°)
・1a1b-contact
・Dim.-30(W) x 124(D) x 37(H)mm
・Key position…Right and left

Edit Part Configuration

Part Number

Configured Part Number is shown.

EA940D-112

Part Number
EA940D-112
Part NumberVolume DiscountDays to Ship

4 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA940D-112 in the Key-Operated Switch EA940D-112 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Automation Components Group
Tel:800-681-7475 (ext. 360) / FAX:800-681-7402
Mon. - Fri. 8:30 a.m. - 8 p.m. ET